text.skipToContent text.skipToNavigation

BIBS2504MT

by Burndy 

Catalog ID: BIBS2504MT

MOUNTING VERSIONMULTI-PORTSingle-Sided Entry.

Product Details

General

Hex Key 5/16
Insulation Y
Insulation Type Plastisol
Material Aluminum
Number Of Ports 4
Physical Attribute - Number of Screws 6
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name UNITAP™
UPC 781810252918
UPC 12 Digit 7818102529188

Dimensions

Dimension - Height inch 2.63 in
Dimension - L Length Overall mm 147 mm
Dimension - Length Overall inch 5.78 in
Dimension - Width inch 1.95 in
Dimension - Width mm 50 mm

Electrical Ratings

Operating Voltage 600 V
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size Range 10 - 250 Str
Conductor - Copper Str Size Range 10 - 250 Str
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 5

Resources/Downloads

Customer Notices

Sales Drawings