text.skipToContent text.skipToNavigation

BIBS6005

by Burndy 

Catalog ID: BIBS6005

Aluminum Multiple Tap Connector, Clear Insulated, 5 Port, 1 Sided Entry, 4 AWG-600 kcmil, Al/Cu Rated.

Features: UNITAP Rated For Code Conductor Only, Wire Entry: Single, Torque: 375 IN-LB, Hex Size (key): 3/8 IN, Conductor Size (run - Range): 4 AWG - 600 KCMIL, Number Of Ports: 5, Wire Strip Length: 1-1/8 IN, Type Of Insulation: Plastisol

Product Details

General

Application For Indoor Use Only, Copper Or Stranded Aluminum
EU RoHS Indicator Yes
Hex Key 3/8
Insulation Y
Insulation Type Plastisol
Material Aluminum
Number Of Ports 5
Physical Attribute - Number of Screws 5
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Sub Brand UNITAP
Temperature Rating 194
Trade Name UNITAP™
Type BIBS, Multi-Port
UPC 781810224120
UPC 12 Digit 7818102241200

Dimensions

Dimension - Height inch 2.75 in
Dimension - L Length Overall mm 167 mm
Dimension - Length Overall inch 6.56 in
Dimension - Width inch 2.38 in
Dimension - Width mm 60 mm

Electrical Ratings

Operating Voltage 600 V
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size Range 4 - 600 Str
Conductor - Copper Str Size Range 4 - 600 Str
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads