

Brand: Burndy
Catalog ID: BISR1DB
Application
For Outside Direct Burial
Catalog Number
BISR1DB
Connector Type
In-Line
Hex Key
5/32 in
Installation Torque Recommended in-lb
130 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Allen
Plated
No
Plating Type
Unplated
Product Family
MECHANICAL
Product Type
Splice Reducer
Sub Brand
UNITAP, MOLE
Temperature Rating
90 °C
Trade Name
UNITAP™
Type
BISR
UPC
781810288047
UPC 14 Digit GTIN
00781810288047
Dimension - Height inch
1.75 in
Dimension - Height mm
44.45 mm
Dimension - L Length Overall mm
160 mm
Dimension - Length Overall inch
6.3 in
Dimension - Screw Size inch
5/16
Dimension - Strip Length inch
7/8 in
Dimension - Width inch
0.88 in
Dimension - Width mm
22.3 mm
Dimensions
6.3 in x 0.88 in x 1.75 in
Height
1.75 in
Length
6.3 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.88 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size
2 AWG;1 AWG
Conductor - AL Str Size Range
2 AWG - 1 AWG
Conductor - Copper Str Size
#2 AWG;#1 AWG
Conductor - Copper Str Size Range
2 AWG - 1 AWG
Conductor Size
2-1 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
130 in-lb
Temperature Rating
90 °C
Connector Type
In-Line
Number Of Ports
2
Physical Attribute - Number of Screws
2
Carton Quantity
125
Minimum Pack Quantity
1
Pallet Quantity
3375