text.skipToContent text.skipToNavigation

BITO750

by Burndy 

Catalog ID: BITO750

Aluminum Multiple Tap Connector, Clear Insulated, 2 Port, 2 Sided Entry, 2 AWG-750 kcmil, Al/Cu Rated.

Features: Clear Plastisol Covered AL6061-T6 Aluminum Body: Saves Time, Lowers Installation Costs, Eliminates Taping, Clear Plastisol: Allows Visual Confirmation That Conductor Is Properly Inserted, Oxide Inhibitor Pre-Installed: Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking: Reduces Number Of Connectors Carried In Inventory, Torque: 375 IN-LB, Wire Entry: Double, Hex Size (key): 3/8 IN, Conductor Size (run - Range): 2 AWG - 750 KCMIL, Wire Strip Length: 1-1/8 IN, Type Of Insulation: Plastisol, Number Of Ports: 2

Product Details

General

Application For Indoor Use Only, Copper Or Stranded Aluminum
EU RoHS Indicator Yes
Hex Key 3/8
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 2
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Sub Brand UNITAP
Temperature Rating 90°C
Trade Name UNITAP™
Type BIT
UPC 781810233146
UPC 12 Digit 7818102331466

Dimensions

Dimension - Height inch 3.00 in
Dimension - L Length Overall mm 73 mm
Dimension - Length Overall inch 2.87 in
Dimension - Width inch 3.38 in
Dimension - Width mm 86 mm

Electrical Ratings

Operating Voltage 600 V

Conductor Related

Conductor - AL Str Size 2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil
Conductor - AL Str Size Range 2 str. - 750 kcmil
Conductor - Copper Str Size Range 2 str. - 750 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads