BUR_PPHID-264415_CUnitap2PortOffset
BUR_PPHID-264415_CUnitap2PortOffset

BITO750, Opposite Side Two Conductor Clear Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BITO750

Aluminum Multiple Tap Connector, Clear Insulated, 2 Port, 2 Sided Entry, 2 AWG-750 kcmil, Al/Cu Rated.

  • Type BIT and BITO (Offset) Multi-tap connectors are installed quickly and easily
  • Suitable for use on Code conductor
  • Dual-rated AL9CU.

Features: Clear Plastisol Covered AL6061-T6 Aluminum Body: Saves Time, Lowers Installation Costs, Eliminates Taping, Clear Plastisol: Allows Visual Confirmation That Conductor Is Properly Inserted, Oxide Inhibitor Pre-Installed: Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking: Reduces Number Of Connectors Carried In Inventory, Torque: 375 IN-LB, Wire Entry: Double, Hex Size (key): 3/8 IN, Conductor Size (run - Range): 2 AWG - 750 KCMIL, Wire Strip Length: 1-1/8 IN, Type Of Insulation: Plastisol, Number Of Ports: 2

Product details

General

Application
For Indoor Use Only, Copper Or Stranded Aluminum
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
3/8
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
90°C
Trade Name
UNITAPâ„¢
Type
BIT
UPC
781810233146
UPC 12 Digit
7818102331466

Dimensions

Dimension - Height inch
3.00 in
Dimension - L Length Overall mm
73 mm
Dimension - Length Overall inch
2.87 in
Dimension - Width inch
3.38 in
Dimension - Width mm
86 mm

Electrical Ratings

Operating Voltage
600 V
Voltage - Maximum
600 V

Conductor Related

Conductor - AL Str Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil
Conductor - AL Str Size Range
2 AWG - 750 kcmil
Conductor - Copper Str Size Range
2 AWG - 750 kcmil
Conductor Size
2 AWG-750 KCMIL
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings