BIBS2_04MT
BIBS2_04MT

BIBD2508MT, Double Sided Mounted Eight Conductor Clear Insulated Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBD2508MT

Aluminum Multiple Tap Connector w/ Mount Holes, Clear Insulated, 8 Port, 2 Sided Entry, 10 AWG-250 kcmil, Al/Cu Rated.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

Product details

General

Connector Type
Multi Tap
Hex Key
5/16
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
8
Physical Attribute - Number of Screws
10
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Temperature Rating
194
Trade Name
UNITAPâ„¢
UPC
781810253304
UPC 12 Digit
7818102533044

Dimensions

Dimension - Height fraction
2.25 in
Dimension - Height inch
2.26 in
Dimension - L Length Overall mm
242 mm
Dimension - Length Overall inch
9.53 in
Dimension - Width fraction
2-16/25 in
Dimension - Width inch
2.64 in
Dimension - Width mm
67 mm

Electrical Ratings

Amperage Rating
455 A
Voltage - Maximum
600 V

Conductor Related

Conductor - AL Str Size
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Size Range
8 AWG-250 kcmil
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
10 AWG - 250 kcmil
Conductor Size
10 AWG-250 KCMIL
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
5

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings