text.skipToContent text.skipToNavigation

YAE10N5BOX

by Burndy 

Catalog ID: YAE10N5BOX

INSULUG™ Nylon Insulated Compression Ring Terminal; Multi-Finger Insulation Grip; Accommodates: #12 - #10 AWG; Stud: #4 - #6; Length: 1.146"; Width: .380"; 600 V Max.

Features: INSULUG Type YAE-N Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Type YAE-N Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Sae-as25036: -111, Package: Box, Installation Tool: MR8-33T-1 Tool (No Extra Dies Required), M8ND Tool With One Of Following Dies: N10HET-15, N10ET-9, N10ET-23, Y10D, Y10-22 Tool, Temperature Rating: 105 DEG C Maximum, Insulation Diameter (maximum): 0.209 IN, Tape Mounted Catalog Number: YAE10N5M, Color Code: Yellow, Wire Strip Length: 3/8 IN, Finish: Electro-Tin Plated, Wire Insulation Grip: Yes

Product Details

General

Application For Use On: 600 Volts Maximum, 105 Deg C Maximum
Color Code Yellow
Connector Type Terminal
EU RoHS Indicator Yes
Insulation Y
Insulation Type Nylon
Material Copper
Military Specification MS25036
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Sub Brand INSULUG
Temperature Rating 105°C
Trade Name INSULUG™
Type YAE-N
UPC 781810563960
UPC 12 Digit 7818105639600

Dimensions

Dimension - Hole Size fraction 3/20
Dimension - Hole Size inch 0.15 in
Dimension - L Length Overall mm 29 mm
Dimension - Length Overall inch 1.15 in
Dimension - Pad Width inch 0.38 in
Dimension - Strip Length inch 3/8
Dimension - Stud Size inch #4;#5;#6
Dimension - Z inch 0.29 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size Range 12 AWG-10 AWG
Conductor - Copper Str Size Range 12 AWG-10 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 600
Minimum Pack Quantity 50

Resources/Downloads

Customer Notices

Sales Drawings