text.skipToContent text.skipToNavigation

YHSA14K10RK

by Burndy 

Catalog ID: YHSA14K10RK

Heat Shrink Ring Tongue Terminal For 16 - 14 AWG and #10 Stud.

Product Details

General

Connector Type Terminal
Insulation Y
Insulation Type Heat Shrink
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name HYDENT™
UPC 781810477267
UPC 12 Digit 7818104772677

Dimensions

Dimension - B Length fraction 2/9 in
Dimension - B Length inch 0.22 in
Dimension - Hole Size fraction 1/5
Dimension - Hole Size inch 0.20 in
Dimension - Hole Size mm 5 mm
Dimension - L Length Overall mm 30 mm
Dimension - Length Overall inch 1.18 in
Dimension - N inch 0.17 in
Dimension - Pad Width inch 0.32 in
Dimension - Strip Length inch 5/16
Dimension - Stud Size inch #10

Conductor Related

Conductor - Copper Solid Size 16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range 16 AWG-14 AWG
Conductor - Copper Str Size 16 AWG;14 AWG
Conductor - Copper Str Size Range 16 AWG-14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100
Minimum Pack Quantity 20
Packaging Type Bag

Resources/Downloads