HUBBELL
BUR_PPHID-264543_BULF18P
BUR_PPHID-264543_BULF18P

BULF18P, Vinyl Bullet Quick Disconnect For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

BULF18P

Vinyl Bullet Quick Disconnect For 22 - 18 AWG.

BULF18P.

  • Bullet connectors allow for quick and easy adjustments, idea for frequent maintenance without special tools
  • Small size makes them perfect for tight spaces and a variety of applications from Automotive to Electronics
  • Flared insulation for easier wire insertion

Size: 0.157 IN Diameter

Product details

General

Application

For easier wire insertion

Catalog Number

BULF18P

Connector Type

Female Bullet Connector

EU RoHS Indicator

Yes

Insulation Type

Vinyl

Sub Brand

SMALL TERMINAL

Trade Name

HYDENTâ„¢

Type

Bullet Style

UPC

781810523940

UPC 12 Digit

7818105239400

Dimensions

Dimension - B Length fraction

0.21 in

Dimension - Strip Length inch

5/16 in

Conductor Related

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Resources and downloads