text.skipToContent text.skipToNavigation

QP10F250D

by Burndy 

Catalog ID: QP10F250D

MATERIAL: TIN-PLATED BRASS. 600 VOLTS MAX. 105 C MAX.

Product Details

General

Connector Type Female Disconnect
Insulation Y
Insulation Type Vinyl
Material Brass
Plated Y
Plating Type Tin
Trade Name FINGRIP
Type Disconnect Connectors
UPC 781810020623
UPC 12 Digit 7818100206233

Dimensions

Dimension - B Length fraction 1/4 in
Dimension - B Length inch 0.25 in
Dimension - F Width Center to Center inch 0.11 in
Dimension - Length Overall inch 1.00 in
Dimension - Thread Size -
Dimension - Width inch 0.29 in
Dimension - Width mm 7 mm

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size Range N/A
Conductor - Copper Str Size 16 AWG;14 AWG
Conductor - Copper Str Size Range 16 AWG-14 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized N
Certification - cULus N
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 600
Minimum Pack Quantity 50

Resources/Downloads