text.skipToContent text.skipToNavigation

T1410LF

by Burndy 

Catalog ID: T1410LF

Block Fork ; 16 AWG - 14 AWG; 8-10 stud; .83 in L

Product Details

General

Connector Type Terminal - Fork
Feature - Barrel Style Shrouded
Material Copper
Physical Attribute - Tongue Type Fork
Trade Name HYLUG™
UPC 781810530764
UPC 12 Digit 7818105307644

Dimensions

Dimension - L Length Overall mm 21
Dimension - Length Overall inch 0.83 in
Dimension - Pad Width inch 0.32 in
Dimension - Strip Length inch 9/32
Dimension - Stud Size inch #8 - #10
Dimension - Z inch 0.30 in

Conductor Related

Conductor Range #16 AWG to #14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Sales Drawings