text.skipToContent text.skipToNavigation

T1414F

by Burndy 

Catalog ID: T1414F

Uninsulated Copper Compression HYLUG Terminal, Fork Tongue, #20 - 14 AWG, 1/4" stud

Product Details

General

Connector Type Terminal - Fork
Feature - Barrel Style Shrouded
Material Copper
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin
Trade Name HYLUG™
UPC 781810722466
UPC 12 Digit 7818107224666

Dimensions

Dimension - L Length Overall mm 23
Dimension - Length Overall inch 0.92 in
Dimension - Pad Width inch 0.47 in
Dimension - Strip Length inch 9/32
Dimension - Stud Size inch 1/4 in
Dimension - Z inch 0.39 in

Conductor Related

Conductor Range #20 AWG to #14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings