text.skipToContent text.skipToNavigation

T166LF

by Burndy 

Catalog ID: T166LF

Snap Fork Tongue; 22 AWG -18 AWG; 4-6; .83 in L

Product Details

General

Connector Type Compression Terminal
Feature - Barrel Style Shrouded
Material Copper
Physical Attribute - Tongue Type Snap Fork
Trade Name HYLUG™
UPC 781810530832
UPC 12 Digit 7818105308322

Dimensions

Dimension - L Length Overall mm 21
Dimension - Length Overall inch 0.83 in
Dimension - Pad Width inch 0.25 in
Dimension - Strip Length inch 9/32 in
Dimension - Stud Size inch #4 - #6
Dimension - Z inch 0.32 in

Conductor Related

Conductor Range #22 AWG to #18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Sales Drawings