text.skipToContent text.skipToNavigation

T186

by Burndy 

Catalog ID: T186

Copper Compression Terminal, Ring Tongue, 22-18 AWG, #4-#6 Stud, Long Barrel, Tin Plated.

Features: The Type T Uninsulated Terminals Are Constructed Of Pure Electrolytic Copper, Designed With A Long Brazed Seam Barrel, Standard Neck, Deep V Groove Inner Serrations And Electro-Tin Plated, The Terminals Are Ideal For Control Wiring And Other Standard Duty Applications, The Ring Tongue Provides A Secure Termination Under The Screw Head That Cannot Be Removed Without The Complete Removal Of The Screw, Two Or More Terminals Can Easily Be Stacked On A Common Stud, Constructed Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Long Brazed Seam Barrel And Deep V Groove Inner Serrations: Provides Optimum Conductivity Reliability And Holding Power After Crimping, Electro-Tin Plated: Provides Durable Long-Lasting Corrosion Resistance, Wire Range Is Clearly Marked On Terminal: Provides Easy Identification, Inspection Hole: Provides An Easy Visual Check Of Wire Insertion, Long Neck Terminal: Permits Easy Bending And Stacking Of Several Terminals On A Common Stud, Tape Mounted Catalog Number: YAD18-6M, Bulk Catalog Number: YAD18-6, Wire Insulation Grip: No, Wire Strip Length: 9/32 IN, Finish: Electro-Tin Plated, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: Y8MRB-1, MR20, MR8G98 Tool

Product Details

General

Application For Control Wiring And Other Standard Duty Applications
Connector Type Compression Terminal
EU RoHS Indicator Yes
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Sub Brand HYLUG
Trade Name HYLUG™
Type Ring Tongue
UPC 781810723043
UPC 12 Digit 7818107230433

Dimensions

Dimension - B Length fraction 13/50 in
Dimension - B Length inch 0.26 in
Dimension - Diameter Max Size inch 0.06 in
Dimension - Hole Size fraction 1/7
Dimension - Hole Size inch 0.15 in
Dimension - L Length Overall mm 16
Dimension - Length Overall inch 0.64 in
Dimension - Pad Width inch 0.25 in
Dimension - Strip Length inch 9/32 in
Dimension - Stud Size inch #4 - #6
Dimension - Z inch 0.26 in

Conductor Related

Conductor Range #22 AWG to #18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads