text.skipToContent text.skipToNavigation

TN1010F

by Burndy 

Catalog ID: TN1010F

Copper Terminal, Fork Tongue, 12-10 AWG, #8-#10 Stud, Nylon Insulated, Funnel Entry, Tin Plated, 600 Volts Max.

Features: The Type TN-F, Nylon Insulated Fork Tongue Terminal Has The Same High Quality As The TN, It Is Designed To Meet The Heavy-Duty Requirements Of Industrial And Utility Applications, Used On Both Power And Control Circuits For Wire Sizes 26 AWG Through 10 AWG, The TN-F Provides High Dielectric Strength And Stability In Oily Conditions, The TN-F Is Identical To The Tn With The Addition Of A Fork Tongue Which Allows Installation Without Complete Removal Of Its Supporting Screw, 300 V Maximum, 105 DEG C Maximum, Fork Tongue: Provides Faster And Easier Installation By Permitting Insertion Under The Screw Head Without Completely Removing It, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: MR8-83, MR18 Tool, Bulk Catalog Number: YAES10N12F, Temperature Rating: 105 DEG C Maximum, Insulation Diameter (maximum): 0.209 IN, Color Code: Yellow, Wire Strip Length: 11/32 IN, Finish: Electro-Tin Plated, Wire Insulation Grip: No

Product Details

General

Application Power Connector
Color Code Yellow
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin - Electro Plated
Sub Brand INSULUG
Trade Name INSULUG™
Type TN-F
UPC 781810732182
UPC 12 Digit 7818107321822

Dimensions

Cable Insulation Diameter Maximum 0.21 in
Dimension - L Length Overall mm 28 mm
Dimension - Length Overall inch 1.09 in
Dimension - Pad Width inch 0.41 in
Dimension - Strip Length inch 11/32 in
Dimension - Stud Size inch #8 - #10
Dimension - Z inch 0.31 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor Range #12 AWG to #10 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL486
Standards - Industry Standards Met UL486
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 600
Minimum Pack Quantity 50

Resources/Downloads

Customer Notices

Sales Drawings