text.skipToContent text.skipToNavigation

TN184F

by Burndy 

Catalog ID: TN184F

BURNDY; TN-F, Compression terminal; Voltage Rating: 300 V; Insulation: Nylon insulated; Material: Copper; Color: Red

Product Details

General

Connector Type Terminal - Fork
Feature - Barrel Style Shrouded
Material Copper
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin - Electro Plated
UPC 781810530870

Dimensions

Dimension - L Length Overall mm 19 mm
Dimension - Length Overall inch 0.75 in
Dimension - Pad Width inch 0.23 in
Dimension - Strip Length inch 7/32
Dimension - Stud Size inch #3;#4
Dimension - Z inch 0.24 in

Conductor Related

Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 100

Resources/Downloads