

Brand: Burndy
Catalog ID: TP1010LF
Application
For Fast Installation And Security
Catalog Number
TP1010LF
Color Code
Yellow
Connector Type
Locking Fork Terminal
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Locking Fork
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
VINYLUG
Trade Name
VINYLUG™
Type
TP-LF, Locking
UPC
781810713907
UPC 14 Digit GTIN
00781810713907
Cable Insulation Diameter Maximum
0.26 in
Dimension - B Length fraction
17/50 in
Dimension - B Length inch
0.34 in
Dimension - Bolt Size fraction
#10
Dimension - Hole Size fraction
15/79
Dimension - Hole Size inch
0.19 in
Dimension - L Length Overall mm
29 mm
Dimension - Length Overall inch
1.16 in
Dimension - Pad Width inch
0.36 in
Dimension - Strip Length inch
11/32 in
Dimension - Stud Size inch
#10
Dimension - Z (inch)
0.31 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor Range
#12 AWG to #10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Locking Fork Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
600
Minimum Pack Quantity
50
Pallet Quantity
99999