text.skipToContent text.skipToNavigation

TP1610Z

by Burndy 

Catalog ID: TP1610Z

Copper Terminal-Polyvinylchloride Insulated, Flanged Fork Tongue, Color Code: Red, #8 -#10 stud, .96 in L, 600 Volts Max., 105 Deg C Max.

Features: VINYLUG Type TP-Z Is A Variation Of The Type TP And Employs A Flanged Fork Tongue For Fast Installation And Security, 600 V Maximum, 105 DEG C Maximum, Flange Fork Tongue Design: Allows Fast Installation-Screw Only Has To Be Loosened For Termination, The Flanges On The End Of The Fork Terminal Aid In Preventing A Slightly Loose Terminal From Becoming Fully Disconnected From The Screw, Flanges Make Re-Securing A Loose Terminal Easier, Installation Tool: Plier Type: Y10-22 Tool, Ratchet: MR8-89-1 Tool, Insulation Diameter (maximum): 0.145 IN, Tape Mounted Catalog Number: BA16EZ10M, Bulk Catalog Number: BA16EZ10, Wire Insulation Grip: No, Color Code: Red, Finish: Electro-Tin Plated, Temperature Rating: 105 DEG C Maximum

Product Details

General

Application For Fast Installation And Security
Color Code Red
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Vinyl
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Flanged Fork
Plated Y
Plating Type Tin
Sub Brand VINYLUG
Trade Name VINYLUG™
Type Flange Fork
UPC 781810714966
UPC 12 Digit 7818107149666

Dimensions

Cable Insulation Diameter Maximum 0.145 in
Dimension - Hole Size fraction 1/5
Dimension - Hole Size inch 0.20 in
Dimension - L Length Overall mm 24 mm
Dimension - Length Overall inch 0.96 in
Dimension - Pad Width inch 0.41 in
Dimension - Strip Length inch 1/4 in
Dimension - Stud Size inch #10
Dimension - Z inch 0.31 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor Range #20 AWG to #22 AWG; 16 AWG to 18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings