BUR_PPHID-264506_TP-BA-Red
BUR_PPHID-264506_TP-BA-Red

Vinyl Ring Terminal For 22 - 16 AWG

Brand:

Burndy

Catalog ID:

TP1638

Copper Terminal, Ring Tongue, 22-16 AWG, 3/8" Stud, Vinyl Insulated, Tin Plated.

Expanded insulation support accepts standard and large wire diameters, Easy wire insertion, It Provides durable long-lasting corrosion resistance.

Product details

General

Application
For Commercial And Light Duty Industrial Control And Power Circuit Applications
Color Code
Red
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
COMPRESSION TERMINAL, VINYLUG
Trade Name
VINYLUGâ„¢
Type
Ring Tongue
UPC
781810715444
UPC 12 Digit
7818107154444

Dimensions

Cable Insulation Diameter Maximum
0.145 in
Dimension - Bolt Size fraction
3/8
Dimension - Diameter Max Size inch
0.15 in
Dimension - L Length Overall mm
29 mm
Dimension - Length Overall inch
1.15 in
Dimension - Pad Width inch
0.53 in
Dimension - Strip Length inch
13/64
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.45 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Solid Size
20 ;18 AWG;17 AWG;16 AWG
Conductor - Copper Solid Size Range
20 -16 AWG
Conductor - Copper Str Size
20 AWG;18 AWG;16 AWG
Conductor - Copper Str Size Range
20 AWG - 16 AWG
Conductor Size
22 - 16 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1200
Pallet Quantity
99999

Resources and downloads

Customer Notices

Sales Drawings