
Brand: Burndy
Catalog ID: TP168
TP168.
Application
For Commercial And Light Duty Industrial Control And Power Circuit Applications
Catalog Number
TP168
Color Code
Red
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
VINYLUG
Trade Name
VINYLUG™
Type
Ring Tongue
UPC
781810714645
UPC 14 Digit GTIN
00781810714645
Cable Insulation Diameter Maximum
0.145 in
Dimension - Bolt Size fraction
#6 - #8
Dimension - L Length Overall mm
22 mm
Dimension - Length Overall inch
0.85 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
13/64
Dimension - Stud Size inch
#6;#8
Dimension - Z (inch)
0.26 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Solid Size
20 ;18 AWG;17 AWG;16 AWG
Conductor - Copper Solid Size Range
20 -16 AWG
Conductor - Copper Str Size
20 AWG;18 AWG;16 AWG
Conductor - Copper Str Size Range
20 AWG - 16 AWG
Conductor Size
22 - 16 AWG
Conductor Type
Buy America(n) Qualified
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
1200
Minimum Pack Quantity
100
Pallet Quantity
99999