text.skipToContent text.skipToNavigation

TP168LF

by Burndy 

Catalog ID: TP168LF

Copper Vinylug, .85 in L, .320 in W, Tin Plated, 600 Volts Max., 105 Deg C Max.

Features: Type TP-LF Is A Variation Of The Type TP Design And Employs A Locking Fork Tongue For Fast Installation And Security, 600 V Maximum, 105 DEG C Maximum, Locking Fork Tongue Design: Allows Fast Installation-Screw Only Has To Be Loosened For Termination, Internal Configuration Of The Fork: Prevents The Terminal From Coming Off The Screw Without Applying A Pulling Force, Locking Fork Is Made From A Copper Alloy: Permits Many Installations While Maintaining Proper Spring Retention Of Forks, Bulk Catalog Number: BA16EL8, Insulation Diameter (maximum): 0.145 IN, Installation Tool: Plier Type: Y10-22 Tool, Ratchet: MR8-89-1, MR15 Tool, Tape Mounted Catalog Number: BA16EL8M, Temperature Rating: 105 DEG C Maximum, Wire Strip Length: 13/64 IN, Color Code: Red, Finish: Electro-Tin Plated, Wire Insulation Grip: No

Product Details

General

Application For Fast Installation And Security
Color Code Red
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Vinyl
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Locking Fork
Plated Y
Plating Type Tin
Sub Brand VINYLUG
Trade Name VINYLUG™
Type TP-LF, Locking
UPC 781810713556
UPC 12 Digit 7818107135566

Dimensions

Cable Insulation Diameter Maximum 0.145 in
Dimension - Hole Size fraction 9/53
Dimension - Hole Size inch 0.17 in
Dimension - L Length Overall mm 23 mm
Dimension - Length Overall inch 0.91 in
Dimension - Pad Width inch 0.31 in
Dimension - Strip Length inch 1/4 in
Dimension - Stud Size inch #8
Dimension - Z inch 0.26 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor Range #20 AWG to #22 AWG; 16 AWG to 18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings