text.skipToContent text.skipToNavigation

Vinyl Fork Terminal For 12 - 10 AWG

By Burndy 

Catalog ID: TP106FBG25

By Burndy
Catalog ID:  TP106FBG25
Vinyl Fork Terminal For 12 - 10 AWG.

TP106FBG25.

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum