text.skipToContent text.skipToNavigation

Vinyl Fork Terminal For 12 - 10 AWG

By Burndy 

Catalog ID: TP1010FBG25

By Burndy
Catalog ID:  TP1010FBG25
Cu Fork TongueTerminal, Smooth Entry, 10-12 AWG, 600 V, #10 Spade, 1.07" L, 0.41" W, Vinyl Insul, Tin Plated, Yellow(Insul Color), 25 Pcs./Bag.

TP1010FBG25.

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of p