SKU-234
SKU-234

120/240/480V Lighting Power Tower

Brand:

GAI-Tronics

Catalog ID:

234-GTF07029

Free-standing tower, telephone line input, 120/240/480 V ac lighting charge circuit, 12 V dc panel light, batteries and charging circuit, light kit.

  • Architectural Bronze color is aesthetically pleasing in all settings
  • “EMERGENCY” lettering on all sides for high visibility
  • Custom colors and graphics available
  • UL Listed
  • Accommodates GAI-TRONICS’ flush-mount emergency telephones (sold separately)
  • Includes GAI-TRONICS' 12-24 Vdc LED Strobe
  • ADA Compliant
  • Wind Speed Rated @ 140 MPH* (*Reference AASHTO LTS6 Risk Category II; International Building Code)

Product details

General

Compatibility
GAI-TRONICS' Telephones and Strobes are Sold Separately. Model 234 Series Tower is not compatible with RED ALERT® surface-mount or retrofit telephones.
Finish Type
Powder-Coated Epoxy
Material
Steel
Type
Lighting Power with Telephone Line Tower
Weather Rating
UL/cUL listed Outdoor Telephone Tower

Dimensions

Cubic Capacity
11400 cu.in
Depth
10 in
Height
114 in
Width
10 in

Certifications And Compliance

Certified Listed
UL/cUL