HPS_ID_PSCA570SG_alt1_PRODIMAGE
HPS_ID_PSCA570SG_alt1_PRODIMAGE
play

Dome Closure 570 All Dielectric, Grommets

Brand:

Hubbell

Catalog ID:

PSCA570SG

Dome Closure 570 All Dielectric, Grommets

Splice closure is factory equipped for butt splice applications in a mid-size dome.

  • Splice capacity: 432 single fusion / 1152 mass fusion
  • Backbone cable ports accept up to .750" OD
  • Lateral cable ports accept up to .625" OD
  • 2 Grommet bags and stand offs for butt splice included
  • Additional cables can be added with cable build out kit

Product details

General

Diameter - Cable for Backbone Ports - Maximum
0.750"
Diameter - Cable for Laterial Ports - Maximum
0.625"
Number Of Ports
6
Number of Trays - Maximum
8
Single Fusion Splice Capacity - Maximum
432
UPC
096359748625

Dimensions

Dimensions
24.550 in x 10.726 in x 7.160 in
Height
7.16 in
Length
24.55 in
Weight
16.8 lb
Width
10.726 in

Logistics

Pallet Quantity
20
Standard Package
1

Resources and downloads

Sales Drawings

Videos

play
Hubbell Power Systems 350 & 570G Fiber Optic Splice Closures (VI12003E0719)