text.skipToContent text.skipToNavigation

Dome Closure 350 All Dielectric (AD) 96 Fiber Max Peel Out Grommets

by Hubbell Power Systems 

Catalog ID: PSCA350SPO

DOME CLOSURE 350 ALL DIELECTRIC (AD) 96 FIBER MAX PEEL OUT GROMMETS

Product Details

General

Cable Diameter for Backbone Ports - Maximum 0.20"
Cable Diameter for Laterial Ports - Maximum 0.65"
Number of Trays - Maximum 4
Single Fusion Splice Capacity - Maximum 96

Logistics

Standard Package 1

Resources/Downloads