HUBBELL
HPS_ID_PSCI350S_2_PRODIMAGE
HPS_ID_PSCI350S_2_PRODIMAGE
play
HPS_ID_PSCI350S_PRODIMAGE

Dome Closure 350 Isolated Ground

Brand:

Hubbell

Catalog ID:

PSCI350S

Dome Closure 350 Isolated Ground

Splice closure is factory equipped for butt splice applications in a compact size.

  • Splice capacity: 96 single fusion / 288 mass fusion
  • Backbone cable ports accept up to .625" OD
  • Lateral cable ports accept up to .625" OD
  • Factory equipped for butt splice application
  • Additional cables can be added with cable build out kit

Product details

General

Catalog Number

PSCI350S

Diameter - Cable for Backbone Ports - Maximum

0.625"

Diameter - Cable for Laterial Ports - Maximum

0.625"

Number Of Ports

4

Number of Trays - Maximum

4

Single Fusion Splice Capacity - Maximum

96

UPC

096359707806

Logistics

Pallet Quantity

48

Standard Package

1

Resources and downloads

Sales Drawings

Videos

play
Hubbell Power Systems 350 & 570G Fiber Optic Splice Closures