text.skipToContent text.skipToNavigation

CLAMP, ANCHOR EYE BONDING, Thimbleye®

by CHANCE Utility 

Catalog ID: G5067

Thimbleye® bonding clamp that fits 1/2" and 5/8" Power Installed Screw Anchor rods. Bonding Clamps make a dependable mechanical and electrical pressure contact between guy strand and anchor rod when the guy is part of the grounding system. RUS Listed.

Product Details

General

Material Aluminum
Style Thimbleye®
UPC 096359038597

Dimensions

Distance From Pole N/A
Weight 0.24 lb

Certifications and Compliance

RUS Listed Reference ck - Clamp, anchor rod bonding

Logistics

Pallet Quantity 4800 EA

Resources/Downloads