text.skipToContent text.skipToNavigation

GB142144TN

by Burndy 

Catalog ID: GB142144TN

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well.

Product Details

General

Material Copper
UPC 781810509791
UPC 12 Digit 7818105097911

Dimensions

Dimension - Bar Length inch 144 in
Dimension - Bar Length mm 3658 mm
Dimension - Bar Thickness inch 0.25 in
Dimension - Bar Thickness mm 6 mm
Dimension - Bar Width inch 2 in
Dimension - Bar Width mm 51 mm

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads