WBP_HGRKTHT_PRODIMAGE
WBP_HGRKTHT_PRODIMAGE
WBP_HGRKTHT_app_PRODIMAGE

Grounding and Bonding, Rail GroundingKit, 19", Copper, ESD, PT, PENE

Brand:

Hubbell Premise Wiring

Catalog ID:

HGRKTHC

Grounding and Bonding, Rail GroundingKit, 19", Copper, ESD, PT, PENE

Product details

General

Finish Type
Copper
Mounting Type
Rack-Mount
Type
Kit
UPC
662620318134

Dimensions

Height
0.75 in
Length
19 in

Certifications And Compliance

Industry Standard(s)
TIA-607 Compliant