HUBBELL
YGIBS344622N Structural Steel Compression Grounding Connector
Image of YGIBS344622N YGIBS344622N Structural Steel Compression Grounding Connector

YGIBS344622N Structural Steel Compression Grounding Connector

Brand: Burndy

Catalog ID: YGIBS344622N

GROUNDLINK™ Connector for Structural Steel Angled or Parallel Beam; #2 AWG - 500 kcmil; I-Beam flange Thickness: .400" - .462"; Terminal Pad Thickness: .34".

  • Irreversible compression ground connector allowing attachment to a structural steel standard (Angled) or wide flange (Parallel) beam
  • Made of high conductivity wrought copper and prefilled with PENETROX™ E compound and strip sealed

General

Catalog Number

YGIBS344622N

Connector Type

Tap

I Beam Style

Standard Beam (Flange Angled)

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

GROUNDLINK™

Type

Taps

UPC

781810039311

UPC 14 Digit GTIN

00781810039311

Dimensions

Dimension - B Length fraction

6 in

Dimension - B Length inch

6.00 in

Dimension - Height mm

0 mm

Dimension - I Beam Thickness inch

0.400" - 0.462"

Dimension - I Beam Thickness Range inch

0.376;0.400;0.425;0.437

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

250 kcmil-500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

696