text.skipToContent text.skipToNavigation

YGIBW286132N

by Burndy 

Catalog ID: YGIBW286132N

I-Beam Connector For Copper Cable, 2 - 4/0 AWG, 3 in L, Groundlink,I-Beam Flange Thickness:0.550" - 0.613".

Features: An Irreversible Compression Ground Connection Which Allows Attachment To A Structural Steel Standard (Angled) Or Wide Flange (Parallel) Beam, Installed With A Required 5-Piece Die Set, Catalog PIBEAMKIT Or UIBEAMKIT, Die Index 1105, GROUNDLINK Connectors Are Made Of High-Conductivity Wrought Copper And Come Pre-Filled With PENETROX E Compound And Strip Sealed, Order Terminal Mounting Hardware Separately, Mounting Hardware Order Separately: TMHG-42, Suggested Compression Terminal: YGHA2C-2N, I Beam Thickness Range: 0.501 - 0.562 IN, Length: 3 IN, Terminal Pad Thickness: 0.26 - 0.3 IN, I Beam Style: Wide Flange Beam (Flange Parallel), Die Index: 1105 Element A

Product Details

General

Application For Direct Burial Cables
Connector Type Tap
EU RoHS Indicator Yes
I Beam Style Wide Flange Beam (Flange Parallel)
Material Copper
Physical Attribute - Number of Tapped Holes 2
Plated N
Plating Type Unplated
Sub Brand HYGROUND, GROUNDLINK
Trade Name GROUNDLINK™
Type Taps
UPC 781810039403
UPC 12 Digit 7818100394033

Dimensions

Dimension - B Length fraction 3 in
Dimension - B Length inch 3.00 in
Dimension - I Beam Thickness Range inch 0.501;0.525;0.550;0.562
Dimension - I Beam Thickness inch 0.550" - 0.613"
Dimension - L Length Overall mm 76 mm
Dimension - Length Overall inch 3.00 in

Conductor Related

Conductor - Copper Str Size 2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range 2 AWG-4/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL467
  • IEEE 837
Standards - Industry Standards Met
  • UL467
  • IEEE 837
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads