text.skipToContent text.skipToNavigation

YGIBW345502N

by Burndy 

Catalog ID: YGIBW345502N

Wrought Cu Straight I-Beam Connector, #2 AWG-500 kcmil, For Cu Cable

Product Details

General

Connector Type Tap
I Beam Style Wide Flange Beam (Flange Parallel)
Material Copper
Plated N
Plating Type Unplated
Trade Name GROUNDLINK™
Type Taps
UPC 781810035047
UPC 12 Digit 7818100350477

Dimensions

Dimension - B Length fraction 6 in
Dimension - B Length inch 6.00 in
Dimension - I Beam Thickness inch 0.462" - 0.550"
Dimension - L Length Overall mm 152 mm
Dimension - Length Overall inch 6.00 in

Conductor Related

Conductor - Copper Str Size 250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range 250 kcmil-500 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL467
  • IEEE 837
Standards - Industry Standards Met
  • UL467
  • IEEE 837
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads