WBP_HGBL02D90_PRODIMAGE
WBP_HGBL02D90_PRODIMAGE

Grounding and Bonding, Lug, #2 AWG, Double Hole, 1/4" ID Spaced 5/8", 90 Degree, 25 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

HGBL02D90

Grounding and Bonding, Lug, #2 AWG,Double Hole, 1/4" ID Spaced 5/8", 90 Degree, 25 Pack

Product details

General

Style
Double
UPC
662620310763

Dimensions

Bend (Degrees)
90 °
Dimension - Hole Size inch
0.25"

Logistics

Carton Quantity
25

Resources and downloads