MY LISTS
HUBBELL
Image of HGBL02SF Grounding and Bonding, Lug, #2AWG, Single Hole, 1/4" ID, 45 Degree, 25 Pack
Image of HGBL02SF Grounding and Bonding, Lug, #2AWG, Single Hole, 1/4" ID, 45 Degree, 25 Pack

Grounding and Bonding, Lug, #2AWG, Single Hole, 1/4" ID, 45 Degree, 25 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL02SF

Grounding and Bonding, Lug, #2AWG, Single Hole, 1/4" ID, 45 Degree, 25 Pack

  • #2AWG
  • Single Hole
  • 1/4" ID
  • 45 Degree
  • 25 Pack

Product details

General

Catalog Number

HGBL02SF

Style

Single

UPC

662620319339

Dimensions

Bend (Degrees)

45 °

Dimension - Hole Size inch

0.25"

Resources and downloads