text.skipToContent text.skipToNavigation

HGBL02D45

by Hubbell Premise Wiring 

Catalog ID: HGBL02D45

Grounding and Bonding, Lug, #2 AWG,Double Hole, 1/4" ID Spaced 5/8", 45 Degree, 25 Pack

Product Details

General

Style Double
UPC 662620310725

Dimensions

Bend (Degrees) 45 °
Dimension - Hole Size inch 0.25"

Logistics

Carton Quantity 25

Resources/Downloads