text.skipToContent text.skipToNavigation

HGBL02SF

by Hubbell Premise Wiring 

Catalog ID: HGBL02SF

Grounding and Bonding, Lug, #2AWG, Single Hole, 1/4" ID, 45 Degree, 25 Pack

Product Details

General

Style Single
UPC 662620319339

Dimensions

Bend (Degrees) 45 °
Dimension - Hole Size inch 0.25"

Resources/Downloads