WBP_HGBL06D_PRODIMAGE
WBP_HGBL06D_PRODIMAGE
WBP_HGBL06D_TLF_PRODIMAGE
WBP_HBBB14210A_HGBL06D_app_PRODIMAGE

LUG,6 AWG,DBL,1/4"OD,1.5"SP,50PK

Brand:

Hubbell Premise Wiring

Catalog ID:

HGBL06DK

LUG,6 AWG,DBL,1/4"OD,1.5"SP,50PK

Product details

General

Connector Type
Terminal
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Insulation
N
Material
Copper
Plated
Y
Plating Type
Tin - Electro Plated
Style
Double
Temperature Rating
194
UPC
662620248974
UPC 12 Digit
781810667538

Dimensions

Bend (Degrees)
90 °
Dimension - Hole Size mm
0 mm
Dimension - L Length Overall mm
0 mm
Dimension - Thread Size
-

Electrical Ratings

Rating - KVA
35 kV
Rating - Minimum Voltage
600
Voltage - Maximum
35000

Conductor Related

Conductor - Material
Copper

Certifications And Compliance

Industry Standard(s)
  • TIA-607 Compliant
  • UL

Resources and downloads