HUBBELL
Grounding and Bonding, Lug. #6 AWG, Single Hole, 1/4", 50 Pack
Image of HGBL06S Grounding and Bonding, Lug. #6 AWG, Single Hole, 1/4", 50 Pack

Grounding and Bonding, Lug. #6 AWG, Single Hole, 1/4", 50 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL06S

Grounding and Bonding, Lug. #6 AWG,Single Hole, 1/4", 50 Pack

  • Single Hole
  • 1/4"
  • 50 Pack

General

Catalog Number

HGBL06S

Style

Single

UPC

662620310404

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.25"

Logistics

Carton Quantity

50