text.skipToContent text.skipToNavigation

HGRKTD30DN

by Hubbell Premise Wiring 

Catalog ID: HGRKTD30DN

Grounding and Bonding, Grounding Kit, DN-Lug, #6 AWG, 30", PX, Hardware

Product Details

General

Type Medium Conductors
UPC 662620310282

Dimensions

Length 30 in

Certifications and Compliance

Industry Standard(s) TIA-607 Compliant

Logistics

Carton Quantity 10

Resources/Downloads