HUBBELL
Grounding and Bonding, Grounding Kit, D-Lug, #6 AWG, 9", PX, Hardware
Image of HGRKTD9D Grounding and Bonding, Grounding Kit, D-Lug, #6 AWG, 9", PX, Hardware

Grounding and Bonding, Grounding Kit, D-Lug, #6 AWG, 9", PX, Hardware

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTD9D

Grounding and Bonding, Grounding Kit, D-Lug, #6 AWG, 9", PX, Hardware

  • D-Lug
  • #6 AWG
  • 9"
  • PX
  • Hardware

General

Catalog Number

HGRKTD9D

Type

Ladder Tray Jumper

UPC

662620330655

Dimensions

Length

9 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant

Logistics

Carton Quantity

25

Pallet Quantity

2700