BCS3-Flat
BCS3-Flat

B2482, Angular Cable Drop to Vertical Steel Pipe, 1 AWG, 1-1/4" to 4" Pipe

Brand:

Burndy

Catalog ID:

B2482

Mold, Angular Cable Drop to Vertical Steel Pipe, 1 AWG, 1-1/4" to 4" Pipe, 65 Weld Metal.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Pipe Connection, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B106-32 Vertical Chain Clamp With B-106 Handles For 4 IN Pipe And Smaller, B40-0106-27 20 Chain Extension For 4 IN To 10 IN Pipe, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard, Pipe Size: 1-1/4 - 4 IN

Product details

General

Application
For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810388648

Conductor Related

Conductor - Copper Str Run
1 AWG
Conductor - Copper Str Run Range
1 AWG
Conductor - Rigid Pipe Size
1 1/4 in;1 1/2 in;2 in;2 1/2 in;3 in;3 1/2 in;4 in
Conductor - Rigid Pipe Size Range
1-1/4 in-4 in
Conductor Type
  • CU C Str-Size
  • Pipe Rigid-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1