BCS8
BCS8
Discontinued

B2506, Horizontal Cable to Horizontal Steel Surface (on surface), 300 kcmil

Brand:

Burndy

Catalog ID:

B2506

Mold, Horizontal Cable to Horizontal Steel Surface (on surface), 300 kcmil, 150 Weld Metal.

Product details

General

UPC
621945525429

Conductor Related

Conductor - Copper Str Run
300 kcmil
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
600

Resources and downloads