text.skipToContent text.skipToNavigation

HGBCWB2

by Hubbell Premise Wiring 

Catalog ID: HGBCWB2

Grounding and Bonding, Metal Brush forPower Drill

Standard Product

Product Details

General

Application For Power Drill
Color Metallic
Construction Material - Main Steel
Sub Brand Grounding and Bonding
Type Metal Brush
UPC 662620318431

Dimensions

Length 6.5 in

Resources/Downloads