WBP_REKGB_PRODIMAGE
WBP_REKGB_PRODIMAGE
WBP_REKGB_alt_PRODIMAGE

Cabinet Hardware, Ground Kit for Wall Mount Cabinets

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

REKGB

Ground Kit for Wall Mount Cabinets

Ground Kit

Product details

General

Application
QUADCAB Accessories
EU RoHS Indicator
Yes
Finish Type
Copper
Item Type
Wall Mounted Enclosures
Material
Composite
Mounting Type
Rack-Mount
Type
Kit
UPC
662620829227

Dimensions

Cubic Capacity
5.61 cu.in
Depth
1.7
Dimensions
6 in x 4.4 in x 0.75 in
Height
0.75 in
Length
6 in
Width
4.4 in

Certifications And Compliance

Industry Standard(s)
UL

Logistics

Carton Quantity
25
Pallet Quantity
600