text.skipToContent text.skipToNavigation

B24G844NTN

by Burndy 

Catalog ID: B24G844NTN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 8
Plated Y
UPC 781810450062
UPC 12 Digit 7818104500622

Dimensions

Dimension - D inch 3
Dimension - Hole Size inch 0.56
Dimension - L Length Overall mm 2134 mm
Dimension - Length Overall inch 84.00 in
Dimension - N inch 0.62
Dimension - Pad Width inch 3

Electrical Ratings

Rating - Outdoor Amperage 2000

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings