Discontinued
B2E12SVCG1NPD Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B2E12SVCG1NPD
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
621945351219
UPC 12 Digit
6219453512199
Dimensions
Length
12 in
Certifications And Compliance
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
Resources and downloads
Specifications
BURNDY_B2E12SVCG1NPD_Specsheet
Catalogs
Full Line BURNDY Catalog