text.skipToContent text.skipToNavigation

B2G14D5

by Burndy 

Catalog ID: B2G14D5

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 2
Plated Y
UPC 781810174128

Dimensions

Dimension - L Length Overall mm 368 mm
Dimension - Length Overall inch 14.50 in

Electrical Ratings

Rating - Indoor Amperage 700
Rating - Outdoor Amperage 540

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads