text.skipToContent text.skipToNavigation

B2G22

by Burndy 

Catalog ID: B2G22

Flexible Copper Braid, 22.00 in Long

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 2
UPC 781810204221
UPC 12 Digit 7818102042211

Dimensions

Dimension - L Length Overall mm 559 mm
Dimension - Length Overall inch 22.00 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads