text.skipToContent text.skipToNavigation

B2G22NW

by Burndy 

Catalog ID: B2G22NW

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Plated Y
UPC 781810093269

Dimensions

Dimension - L Length Overall mm 22
Dimension - Length Overall inch 559

Electrical Ratings

Rating - Indoor Amperage 840 A
Rating - Outdoor Amperage 700 A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings